|
Power Management Device (PMD)
Product Line-up
| Package Detail |
Product Image |
| Product type |
: |
Signal Bipolar Transistor |
| Application |
: |
Consumer Electronics, Portable Devices, Cellular Phone |
| SMD package |
: |
SC-75 (USM), SC-70 (SSP), SC-59(MM), SC-62(PoMM) |
|

Various types of Mini Mold packages used in Signal Bipolar Transistor,Signal MOSFET, JFET & Diode. |
| Product type |
: |
Signal MOSFET |
| Application |
: |
Consumer Electronics, Li-ion Battery. |
| SMD package |
: |
SC-75(USM), SC-70(SSP), SC-59(MM), SC-96(3p TMM),
SC-95(5p TMM), SC-62(PoMM) |
|
| Product type |
: |
JFET |
| Application |
: |
Electret Condenser Microphone |
| SMD Package |
: |
SC-75(USM) |
|
| Product type |
: |
Zener Diode & NNCD Diode |
| Application |
: |
Home Appliances, Consumer Electronics |
| SMD Package |
: |
SC-78 (2p USM), SC-59(MM), SC-76(SSP), SC-62(3p PoMM) |
|
| Product type |
: |
Switching Diode |
| Application |
: |
Portable Devices |
| SMD package |
: |
SC-59(MM) |
|

| Package Detail |
Product Image |
| Product type |
: |
Power Bipolar Transistor |
| Application |
: |
Home Appliances, TV, Home Audio. |
| SMD package |
: |
TO-252(MP-3Z) |
| Through Hole Package |
: |
TO-251(MP-3), TO-126(MP-5), TO-220AB(MP-25), Iso TO-220(MP-45/MP-45F) |
|

Various types of Power Device Packages used in Power Bipolar Transistor, Power MOSFET and NP series MOsFET |
| Product type |
: |
Power MOSFET |
| Application |
: |
AV Devices, Motherboard, PC, Power Tool, Power Supply. |
| SMD Package |
: |
8p TSSOP, 8p SOP, TO-252(MP-3Z), TO-263(MP-25ZK/ZP) |
| Through Hole Package |
: |
TO-251(MP-3), TO-126(MP-5), TO-220AB(MP-25), Iso TO-220(MP-45F) |
|
| Product type |
: |
NP series Power MOSFET (Tj = 175 degree Celcius) |
| Application |
: |
Automotive |
| SMD Package |
: |
TO-252, TO-263 |
| Through Hole Package |
: |
TO-220, TO-251, TO-262 |
|

| Package Detail |
Product Image |
| Product type |
: |
Op-Amp & Comparator |
| Application |
: |
A/V Devices, Power Supply |
| SMD package |
: |
8p SOP, 14p SOP |
|

Various types of SOP packages used in regulator IC. |
| Product type |
: |
Linear Regulator IC |
| Application |
: |
Power Supply, Consumer Electronics, Cellular Phone.
SMD Package: TO-252(MP-3Z), 8p SOP |
| SMD Package |
: |
TO-252(MP-3Z), 8p SOP |
| Through Hole Package |
: |
TO-126(4p MP-5), TO-220F(MP-45G) |
|

|
|